Torque hinges use friction – applied through an external mechanism like a screw, or designed into the tolerances of the hinge body, pin, and torsion band – to provide a degree of resistance against motion. That resistance can be adjustable or constant.
The type of mechanism and the potential torque values of various hinge designs influence their appropriate selection and use for applications ranging from cabinet doors, to laptop computers, to heavy flat panel displays.

|