Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Electronicaly Actuated Latches
Electromechanical Rotary Latch  |  Electronic Keeper 

With its ultimate installation simplicity and flexibility, operating convenience, and low installed cost, this concept provides an easy transition into electronic access at a cost lower than that of other EAS solutions � without having to modify existing enclosure designs.

Because complete electronic actuation functionality is built into the Southco E-Keeper, there�s no major technical/financial cost or complex software. The E-Keeper can interface with virtually any mechanical latch or any part of the door edge, flange, or lip to provide remote hands-free access and push-to-close convenience. And when combined with any latch, it provides the back-up assurance of manual over-ride with conventional latch access � including keylocking security.


Key Benefits:
  • Simple transition from mechanical to electronic access
  • "push-to-close" convenience for any application - retrofit or new installation
  • Compact design and Multiple installation options for low installed cost
  • Frame-side mounting simplifies wiring installation and protects wiring from wear or damage caused by repetitive door operation
  • Works with a variety of door mounted mechanical latches


Example Products

Dashed Horizontal separator
E-Keeper Example 1

Cash deposit box with E-keeper electro-mechanical latch to provide secure access to individual safe boxes.

Dashed Horizontal separator
E-Keeper Example 2

Electronic latching medical storage unit.

Dashed Horizontal separator

Contact Southco to Discuss Your Application
The Southco EM Rotary Latches
The Southco® E-Keeper
Access Control Devices
Electronic Keeper Diagram