EAS System Overview
You're ready to upgrade from mechanical controls to a solution that is more secure, convenient and easily integrated. Southco's Electronic Access Solutions (EAS) deliver increased security by eliminating physical key management and improving convenience with audit trails and remote monitoring. Users can integrate with an existing access control system or combine with Southco's devices for a complete solution.
The electromechanical lock or latch is the heart of the system. It enables remote controlled, secure access with a flexible interface and electronic signature "stamp." The access control device serves as the human interface, with simple standalone keypads or more complex proximity readers and remote systems. Remote monitoring can be configured to a variety of levels - from a simple indicator light to a sophisticated monitoring system.
|