|
DYNAMIC MOUNTING ARM FEATURES INTEGRATED
POSITIONING TECHNOLOGY FOR ENHANCED USER OPERATION
Concordville, PA, January 19, 2010 -
The new Southco® AV-D30 Dynamic Mounting Arm features integrated positioning technology that enables the arm to function efficiently in challenging applications. The arm provides reliable display positioning that withstands touch forces, vibration and dynamic loading. Precisely controlled operating efforts in the joints mean the AV-D30 resists dynamic loads such as vehicle braking and equipment vibration. The arm features user-friendly grab-and-move operation technology without the need for tightening, loosening, locking or unlocking.
The AV-D30 also features integrated wire management channels that allow for easy installation and removal of wires without a complicated and time-consuming threading process. The compact arm folds to within 50 mm of a wall, which makes it idea for applications where space is limited. A long cycle life and factory assembly ensure product reliability and eliminate the need for adjustment, maintenance or service.
The AV-D30 provides full tilt, swivel and swing out adjustments and can be customized for length, color, mounting style and operating effort. Additionally, the AV-D30 is compliant with the VESA standard for 15” to 23” monitors.
Project Manager Jim Ford adds, “This product is specifically designed to address the needs of customers whose applications require strength and stability in a display mount. It is perfectly suited to the medical, transportation, off-highway and industrial industries.”
For more information about functionality, visit our AV-D30 Dynamic Mounting Arm page, email our 24/7 customer service department, call 610-459-4000, or fax to 610-459-4012.
|