49 - Arrowhead Style Cam Latches
49 - Arrowhead Style Cam Latches
Here's one of our simplest cam latch options. A bright chrome-plated knob with serrated edges provides a classy looking finish that's easy to grip and operate. Straight pawl design uses spacers to adjust grip dimension. Built-in spring tension ensures snug fit.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Single compact size installs quickly, using a single screw to attach the pawl to the knob stud after grip adjustment. Installs in panels from 1 mm (.04") to 8 mm (.32")
- Arrow on chrome plated actuator knob indicates pawl position
- Addition of spacer washers enables quick grip adjustment from 0 mm (.00") to 7.9 mm (.312")
- Internal spring provides additional tension to provide snug grip of pawl behind frame
- Installs quickly in single round hole
Available Options
- Latch is shipped with 5 spacer washers to give end user up to 7.9 mm (.312") of grip adjustment
Standards and Specifications
- Maximum working load of 220 N (50 lbs.)
Industry Applications
- Exhibits/Signs
- HVAC
- Industrial Machinery, Machine Tools, Metal Cutting