The consistent 6.4 mm (.25") compression of the Vise Action mechanism provides smooth pull-up that holds doors tightly closed and reduces or eliminates noise and rattle, even in heavy vibration applications. Its over-center latching mechanism also prevents accidental opening due to extreme shock or vibration
- T-handle provides ample grip for gloved hand access in rugged environments
- Robust construction and reinforced housing design satisfies demanding applications
- Available with or without recessed cup provides for flush-mount handle storage and protection
- Improved powder-coated finish resists blistering, provides corrosion and scratch resistance
- Separately ordered hardware packages and adjustable pawls accommodate a wide range of grip dimensions
- Available in locking and non-locking styles
- Upgraded steel latch mechanisms and lock housings provide added strength and security
- Optional shock-resistant symmetrical pawl provides two points of contact for added strength and protection against vibration, panel misalignment, or sudden changes in load configuration
- Four mounting options include no cup, cup with economical through-hole cup, and aesthetically pleasing cup with integral mounting studs
- Automotive, Trucks
- Construction Equipment, Off-Highway Vehicles, Farm Equipment
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools, Metal Cutting
- Telecommunications
- Railway
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|