Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Panel / Door Latches & Locks  Compression Latches  Self Adjusting Latches  16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  Configure This Product
  View Part List
  Product Literature

Product Overview
Available Sizes
Head Styles
Product Features and Benefits
When closing, pawl rides along threaded shaft until engaging frame, then an extra turn adjusts the amount of compression applied. To open, a short turn releases the compression and rotates pawl away from frame.

  • Hand actuated knobs provide textured surface for sure grip
  • Tool-actuated styles provide added security of restricted access
  • User adjustable grip and compression accommodates a wide range of installation variations and changes
  • Multiple pawl options offer a choice of grip ranges - from .8 mm (.03") to 22.2 mm (.88")
  • Single-hole mounting style makes installation quick and simple

Available Options
  • Available in multiple sizes to meet dimensions and grip range of application
  • Optional pawl indicator shows position of pawl within enclosure
  • Head style options match application requirements for hand or tool actuation
  • Multiple material/finish options include corrosion-resistant materials

Standards and Specifications
  • Operating temperature range: -20°C (0°F) to 80°C (180°F)
  • Flammability rating for black nylon knobs: UL94-HB or UL94-V2

Industry Applications
  • Automotive- Trucks
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Electronic Enclosures
  • Exhibits/Signs
  • Food Equipment
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Marine
  • Medical
  • Networking, Telecommunications, Computers
  • Railway
  • Vending Machines

Alternative Products
14/43/44 - Three-Hole Mount Self Adjusting Compression Latches
 
57 - Spring Latch Series Self-Adjusting Compression Latches
Complementary Products
F6 - Concealed Door Removal Hinges