Designed specifically for quick, easy installation on 12.5 mm (.50") doors, can also accommodate thinner profile doors, when used with spacer accessory.
- Flush-face design permits a greater range of movement, allowing doors to travel into fully recessed pockets.
- Integrated keylock options provide security, with the ability to use a single key among all Southco "One Look, One Lock" latches in your installation
- Simple design installs quickly into rectangular panel cutout, using one threaded fastener
- Stylish ProFlush watertight model adds three-point adjustment for snug fit and an option for greater locking security
- Child safety feature prevents door being locked from the inside
- Latch ships with striker and two keys
- Multiple finish options complement virtually any decor
- Rectangular shaped design available in multiple material/finish options – stainless steel, clear anodized aluminum, black anodized aluminum, and white powder coated finish.
- Oval and square shaped design available in stainless steel material/finish
- "Star Lock" option of ProFlush model uses three-axis pin tumbler lockplug for enhanced security
- ProFlush model also offers grip handle option
- Optional spacer accessories, available in black or clear anodized aluminum, adapts shaped latches to doors as thin as 9 mm (.354") thickness
- Marine
- Recreational Vehicles
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|