MG - Entry Door Locks
MG - Entry Door Locks
These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels. Multiple design and finish options satisfy most applications, including compatibility with other One Look-One Lock products.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Durable lock mechanisms include 100% marine-grade construction options to deliver solid performance in a variety of door styles. Clean, low-profile designs minimize snagging, and include outside keylocking with interior privacy lock actuation.
- Snap-on style lock provides easy installation; uses sliding bolt and closed-ring keeper
- Star Sailor, Single Star and L-Star designs include a three-axis star key and six-pin tumbler Star Lock for increased security
- Star Lock's hooked deadbolt prevents door from being lifted off
- Suitable options for washboard doors that are up to 15 degrees from perpendicular
- Can be installed alone or as a deadbolt in conjunction with a non-locking entry door latch
- Multiple sizes available to fit a range of door thicknesses
Available Options
- Available in a variety of long-lasting finish options for lock, trim, and accents
- Optional striker hood is available for use with Star Sailor, Single Star and L-Star on hatch panels that are too thin to permit direct attachment of a striker
Industry Applications
- General Marine
- Motor Yachts
- Sailing Yachts
- Door Manufacturers (for marine applications)
- Recreation Vehicles
Related Products