M3 - Multi-Point Compression Latching Systems
M3 - Multi-Point Compression Latching Systems
The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
A complete M3 latching system consists of an actuator, two or more remote compression latches, and one or two hexagonal rod(s). The hex-shaped drive rods run the length of the cabinet door to enable you to drive multiple compression latches simultaneously from one actuation point.
- Multiple latch points can be positioned anywhere along the hex drive rod
- Each remote latch point provides 5 mm (.20") of compression
- Easy to operate with a straight pull on the actuator handle
- Protection of latch mechanisms inside of gasketed seal is suitable for outdoor use
- Available with multiple choices of hand-, tool-, or key-operated actuator styles
- Latch mechanisms offer adjustable grip dimensions to suit application
Available Options
- Optional keepers are available to provide grip ranges from 15 mm (.59") to 30 mm (1.18")
- Lift-handle actuator offers added option of padlock hasp to existing built-in locking mechanisms
- Optional gaskets available for environmental or EMC sealing
Standards and Specifications
- Maximum static working load: 890 N (200 lbs.)
- When mounted with the appropriate gaskets, the lift-, paddle-, and push-button-handle-style actuators satisfy the requirements of NEMA 4, IP-66, or EMC applications
Industry Applications
- Computer
- Electronics Enclosures
- Exhibits/Signs
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools, Metal Cutting
- Medical
- Networking
- Telecommunications