F2 - Multi-Point Latching Systems
F2 - Multi-Point Latching Systems
Designed for indoor applications, this latching system is mounted outside the gasket seal and close to the door edge, where it provides lever action and remote compression in a small space. It provides very stylish options in enclosure design, with the use of concealed latching mechanisms and just a slim-profile handle visible outside the enclosure.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The Southco F2 Multi-Point Latching System, engineered to meet industrial design requirements, is available with varying lengths and latch-point locations to fit a wide range of enclosure shapes and sizes.
- The complete system consists of an actuator assembly, rod assemblies, and keepers – each ordered separately
- Rod assemblies mounted above and below the actuator engage in opposite directions to keep door centered in frame
- Thin-profile mechanism mounts close to door edge, provides compression at door edge and on interior gasket
- Latching mechanisms are all outside the gasket seal, won't disrupt gasket sealing
- System engages when door is up to 15 mm away from the closed position
- Roller on keeper assembly provides for smooth operation
- Includes locking option for added security
Available Options
- Actuator assembly available with locking or non-locking handle
- Rod assemblies are available in multiple lengths, with variable latch-point placement
- Keepers available in grip ranges from 15 mm (.59") to 25 mm (.98")
Standards and Specifications
- Maximum working load: 100 N (22 lbs.) per latch point, 500 N (112 lbs.) for entire system
- Flammability rating: UL94-V0 for all plastic components
Industry Applications
- Computers
- Electronic Enclosures
- Exhibits/Signs
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools, Metal Cutting
- Medical
- Networking
- Telecommunications