A8 - Rod-Roller Compression Multi-Point Latching Systems
A8 - Rod-Roller Compression Multi-Point Latching Systems
This rod-roller compression system is an excellent choice for longer doors with a wide range of frame or gasket variation, or those that require a moderate amount of compression. It is adaptable to a variety of standard Southco cam and compression latches to provide multi-point latching for added strength and security.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
A roller design at the end of each rod provides for smooth operation and creates pull-up compression as it engages keeper or frame.
- A complete system includes one latch/actuator, installation hardware package, two complete rod assemblies (including rod, adjustable rod guide, and fastening hardware) and two keepers (optional)
- Two or three latching points controlled from a single point of actuation
- Roller end can latch directly against frame or against an optional keeper
- Provides up to 3 mm (.12") of consistent compression
- Adjustable rod guides permit modification of frame grip and compression
- Square profile of rods provides added strength
- Keylock or padlock latch styles provide additional access security
Available Options
- Rod assemblies are ordered individually, to custom length, so operating latch may be located at center or off-center of total door length
- Optional keepers feature a slightly ramped surface, to make it easy to engage rollers
Standards and Specifications
- Maximum working load: 225 N (50 lbs.)
- Rod-roller flammability rating: UL94-V0
- Rod-roller operating temperature range: -18º C (0º F) to 100º C (210º F)
Industry Applications
- Computers
- Electronic Enclosures
- Exhibits/Signs
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools, Metal Cutting
- Medical
- Networking
- Telecommunications