Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Panel / Door Latches & Locks  Multi-Point Systems  E2 - Hidden Multi-Point Panel-Latching Systems
E2 - Hidden Multi-Point Panel-Latching Systems

E2 - Hidden Multi-Point Panel-Latching Systems

Experience convenient push-to-close operation, the clean look of no external hardware, and the pry-resistant security of two-point latching, all with this simple concealed panel-latching system. Available for either hinged or lift-off panels, the system can be actuated with either a recessed button or one located along a panel edge.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  Product Literature

Product Overview
Actuation
Product Features and Benefits
Spring-loaded latch mechanisms retract to accept tapered keeper posts, then lock into recesses on keepers to hold panel fast until intentionally released. Latched panel is released with the push of a button.

  • A complete two-point latch assembly consists of four components – keeper, rod, actuator, and latch
  • Built-in adjustments on all keepers provide ability to fine-tune panel fit in multiple dimensions
  • Actuator can be installed behind panel-edge access hole, for enhanced security
  • Floating keeper design accommodates hinged panels
  • Fixed keeper design accommodates lift-off panels
  • Rods available in standard and custom lengths

Available Options
  • Standard rod lengths of 500 mm (19.7") and 1250 mm (49.2")
  • Custom rod lengths available from 160 mm (6.30") to 1372 mm (54.0")
  • Actuator button can be positioned beyond panel edge for finger operation, or recessed within panel for push-tool operation

Standards and Specifications
  • Maximum working load, fixed keeper: 1300 N (300 lbs.)
  • Maximum working load, floating keeper: 750 N (170 lbs.)
  • Flammability rating: UL94-V0
  • Operating temperature range: -18oC (0oF) to 120oC (250oF)

Industry Applications
  • Computers
  • Electronic Enclosures
  • Exhibits/Signs
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Medical
  • Networking
  • Telecommunications

Alternative Products
A5 - Fixed-Rod Multi-Point Latching Systems
 
M3 - Multi-Point Compression Latching Systems
Complementary Products
F6 - Concealed Door Removal Hinges