51/53/58 - Captive Screws
51/53/58 - Captive Screws
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Each screw thread size dictates the total length and thread grip area of the screw, but comes with multiple standoff mounting dimensions to accommodate varying panel thicknesses.
- Large highly polished knobs present a blemish-free finish
- Elongated shafts provide for easy grip, high above panel
- All stainless steel designs provide corrosion resistance
- 53 Class includes fully-retracting spring-ejected screws
- Two methods of flare-in installation - straight hole or chamfered hole
Available Options
- Available in bright polished stainless steel or with screw and standoff in black finish
- Special installation tools are available by fastener size for flaring standoffs and affixing retainer rings
Industry Applications
- Aerospace
- Automotive, Trucks
- Computers
- Electronic Enclosures
- Exhibits/Signs
- Food Equipment
- Industrial Enclosures
- Medical
- Networking
- Telecommunications
- Vending Machines
Related Products