F6 - Concealed Door Removal Hinges
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Multiple sizes, constructions, and frame leaf options accommodate a variety of enclosure constructions, and enable door and frame leaves to be installed independently for greater fabrication flexibility.
- Completely concealed hinges allow for flush exterior surface design, more security and better aesthetics
- Metal hinges deliver strength and durability for heavier cabinet door applications
- Engineered plastic quick-release hinge provides a lightweight, non-conductive, non-corrosive option with dual hinge points for greater stability
- Removable pin designs provide a more economical option for tool-free door removal
- Spring-loaded retractable pin designs lock into retracted position for easier door installation/removal, lock into engaged position for secure operation
- Standard duty and compact/economical versions are available in choice of steel or stainless steel
- High-strength all-stainless versions accommodate heavier doors, resist vibration and corrosion
- Multiple frame-leaf options are available to match formed sheet metal enclosures
Available Options
- Hinge mounting can be accomplished with M5 or No. 10 hardware, hex jam nuts, or welding
- Heavy-duty version (94X Series) offers two frame-leaf configurations – flat frame leaf and formed frame leaf
- Standard-duty version (90X Series) offers formed frame leaf in three offset sizes to accommodate various frame configurations
Industry Applications
- Computers
- Construction Equipment, Off-Highway Vehicles, Farm Equipment
- Electronic Enclosures
- Exhibits/Signs
- Food Equipment
- Furniture
- HVAC
- Industrial Enclosures
- Industrial Machines, Machine Tools and Metal Cutting
- Marine
- Medical
- Networking
- Railway
- Telecommunications
- Vending Machines