P9 - 90° Infinite Position Folding Handles
P9 - 90° Infinite Position Folding Handles
Maintain convenient user access to enclosures in limited-space environments with Southco's P9 Class 90° Infinite Positioning Handles. They provide an ample handhold for opening doors, drawers, and compartments, yet fold down to a compact profile when not in use. Available in a variety of lengths and finishes, they satisfy a wide range of enclosure applications. A built-in friction mechanism keeps handles in the desired position – from fully opened to fully stored – without falling or rattling.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
These durable metallic handles provide a good aesthetic look, plus the advantages of a space-saving design, in several mounting options.
- Strong affordable solutions for space saving designs
- Gain space-saving performance with handles that fold down to a low-profile storage position in close quarters
- Provide ample ergonomic grip with fold-out handles in a variety of widths
- Handles stay in place – folded, extended, or in between – without rattling, thanks to an integral friction feature
- Presents a clean look, thanks to concealed mounting hardware
- A variety of sizes, mounting styles, materials, and finish options match a wide range of enclosure designs
- Enhances a broad range of complementary products – handles, hinges, latches, and fasteners – that make Southco a leading choice as a single-source of supply for enclosure hardware
Available Options
- Available with M4 or 8-32 thread sizes
- Choose interior or exterior mounting options
- Handles are available in four different lengths from 40 mm (1.57") to 128 mm (5.04")
- Specify handles in clear or black anodized aluminum
- Modifications available to accommodate changes in envelop dimensions, material, and finish
Standards and Specifications
- When closed, handles only protrude 13.3 mm (.52") for internal version, and 7mm (.27”) for external version
- Handles provide a 40 mm (1.57") deep grip in open position
- Handles stay at any angle within 90° range – from fully opened to fully closed
Industry Applications
- Computers
- Electronic Enclosures
- Food Equipment
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools, and Metal Cutting
- Medical
- Networking
- Telecommunications
- Vending Machines