67 - Concealed Pulls

67 - Concealed Pulls

Southco’s 67 Concealed Pull series features a flush-mount design that eliminates catch points and improves industrial design for applications where styling and aesthetics are important. Handles store inside of housing when not in use, and when rotated or released, provide a convenient grip for opening doors or panels.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Available in multiple sizes to meet space and working load requirements, the 67 Concealed Pull series delivers a convenient grip with minimal protrusion.

  • Fully recessed housing hides pull handle when not in use
  • Provides a convenient grip for opening doors or panels
  • Simple panel prep and screw mount installation
  • Flush-mount installation complements industrial design

Available Options

  • Large integrated handle with push button option facilitates operation
  • Spring loaded option allows for quick access to the handle
  • Available in black or silver finish as standard
  • Custom color options available to match industrial design

Standards and Specifications

  • All plastic housings and bushings satisfy UL94-HB
  • Small pull plastic handle satisfies UL94-V2

Industry Applications

  • Bus, Coach & RV
  • Enclosures Companies
  • Industrial Machinery
  • Rail
  • Servers, Data Storage

Small size (10 Series) uses plastic handle, and is rated for 620 N (140 lb.) maximum working load
Medium-size (20 Series) uses aluminum handle, and is rated for 440 N (100 lb.) maximum working load
Large size (40 Series) use aluminum handles, and is rated for 580 N (130 lb.) maximum working load