|
|
|
|
| Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications. |
| To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com. |
|
|
|
|
The sturdy design and construction of this stylish latch provides both aesthetic and functional benefits for vibration-susceptible applications. A secondary slide mechanism applies spring tension to dampen the effects of vibration.
- Type 1 mechanism designed for door applications
- Type 2 mechanism designed for drawer applications
- Rear-fastening design leaves front of latch and panel free of mounting hardware
- Tab on back of latch permits actuation from inside of enclosure
- Fits panel thicknesses from 3 mm (.118") to 22.5 mm (.875")
- Accommodates grip dimensions from 23 mm (.875") to 33 mm (1.313")
- Rear-mounting keeper provides screw-activated grip adjustment
- Cup and handle available in any combination of black, white, chrome, diamond brass, and satin finishes
- Additional colors and custom color-matching available on request
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|
|
|
|