|
|
|
|
| A great latching mechanism for sliding door or clamshell compartment door applications. A dual-pawl design provides double the gripping power and keeps the latch centered on the "T"-shaped striker. Simple push-to-close action engages both pawls around striker and holds fast, despite forces applied by twisting or torque. |
| To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com. |
|
|
|
|
The Grabber is a non-locking rim latch with a "T" shaped striker included. Simply push latch against striker to close. Rotating the latch knob causes the two spring-loaded pawls to retract from the striker.
- Latch mechanism mounts behind door, only chrome-finished knob is visible
- Actuating knob screws onto latch shaft, fastens with hidden set screw
- Fits door thickness range from 12.7 mm (.50") to 25.4 mm (1.00")
- Latch can be actuated only from the knob side
- Marine-grade construction in chrome-plated brass and aluminum
- Striker is nickel-plated brass
|
|
|
|
|
|