P2 – Flush Pull Lockable and Nonlockable Versions

P2 – Flush Pull Lockable and Nonlockable Versions

The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The product features built-in tabs that snap into position behind the panel to hold the pill in place without added tools, reducing installation time and effort.

  • Single-hole panel preparation
  • Quick, snap-in installation without tools
  • Simplified design for easy panel lifting and removal
  • Reliable keylock for added security (Lockable)
  • Easy integration with other Southco locks in application (Lockable)

Available Options

  • Nonlockable available in both 87.5 mm (3.45") width and 132 mm (5.20") width
  • Multiple part numbers available to fit door thicknesses from 1 mm (.04") to 2.5 mm (.10") thick
  • Left or right hand locking options (Lockable)
  • Custom keying available upon request (Lockable)

Standards and Specifications

  • ABS molded plastic
  • Flammability Rating: UL94-V0 of UL94-HB

Industry Applications

  • Bus & Coach
  • Design House
  • Enclosure Companies
  • Food Equipment
  • Furniture
  • HVAC – Heating, Ventilation, Air Conditioning
  • Industrial Machinery
  • Medical Instruments
  • Rail
  • Servers, Data Storage
  • Telecoms/Networking – Switches, Routers