KH - Corner Door Removal Hinges
KH - Corner Door Removal Hinges
These compact flush-mount hinges, designed specifically to fit the corners of formed sheet metal doors, provide an easy solution for quick, low-cost installation. Multiple styles provide robust solutions for a variety of enclosure sizes. All permit full 180 degrees rotation of the door.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
With the frame leaf bolted to the enclosure frame, the formed door leaf simply fits into a stamped hole in the corner bend of the door panel. It is held in place by a small detent and a hinge pin that marries the two hinge leaves together and compresses the door leaf against the door panel.
- Fits virtually flush into the return bend of formed sheet metal doors, for a clean look with no protruding hardware
- Durable die-cast metal construction
- Sizes available to fit sheet metal panels from 1 mm (.04") to 2 mm (.08") thick
- Single-hole (T1 and T2) styles mount with a single machine screw inserted through frame into the threaded base
- Two-hole (V2) style mounted with user-supplied M6 nuts and machine screws supports a higher working load
- Removable hinge pins provide for easy door removal for maintenance and service access
- A new smaller, black nylon version of the KH series corner mount hinges is now being offered
Available Options
- Removable hinge pins on T1 and T2 models are available in choice of acetal or steel materials
Standards and Specifications
- KH-Class hinges provide maximum axial and radial working loads ranging from 1200 N (270 lbf.) to 3000 N (675 lbf.)
Industry Applications
- Computers
- Electronics Enclosures
- Industrial Enclosures
- Industrial Equipment
- Industrial Machinery
- Networking
- Telecommunications
Related Products