|
|
|
|
| These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance. |
| To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com. |
|
|
|
|
Corrosion-resistant, non-conductive material is suitable for indoor and outdoor environments. Molded construction makes it easy to configure various headstyles and stud lengths to suit specific application needs.
- Lightweight thermoplastic provides high strength-to-weight ratio
- Complementary stud/receptacle materials minimize squeak, binding, and wear
- Offers higher grip tolerance – 1.2 mm, (.047") – than other quarter turn fasteners
- .25" stud design is available in a variety of lengths to accommodate total material thicknesses ranging from .100" to .779", depending on receptacle style
- Ergonomic grip designs provide for easy user actuation
- Rated for thousands of operating cycles
- Self-ejecting stud assemblies
- Custom configurations and headstyles upon request
- Custom color matching
- Material Burning Rating Code: UL 94 HB
- ASTM E-162 Flame Spread Index 130
- Temperature Resistance: -40oF to 194oF (248oF intermittent)
- Automotive
- Consumer Products
- Electronic Equipment
- Medical Equipment
|
|
|
|
|
|