96 - Removable Lift-Off Hinges

96 - Removable Lift-Off Hinges

Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The 96 hinges are available in a variety of mounting styles – in-line, offset, front, rear or flush mount – to suit cabinet construction or create a cleaner exterior presentation.

  • Quick, easy door removal
  • Cost effective with simple, intuitive installation
  • Concealed mounting hardware for clean, professional appearance
  • Varied styles to fit different applications

Available Options

  • Adjustable compression design (570 Series) provides 5 mm (.20") of adjustment to accommodate application tolerances and gasket variations
  • Multiple material and finish options available including bright chrome, black powder coated, satin chrome and polished stainless steel. Custom colors may be specified to meet application demands
  • Available in both in-line and offset knuckle styles

Standards and Specifications

  • Plastic, zinc, aluminum, steel, chrome and stainless steel material options

Industry Applications

  • Aerospace
  • Computer
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Exhibits/Signs
  • Food Equipment
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Lawn/Garden Equipment
  • Marine
  • Medical
  • Networking
  • Railway
  • Telecommunications
  • Vending Machines

--%>