Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Compression Latches

VISE ACTION LATCHES
  • Continuous half-turn action rotates pawl behind frame and compresses it to pull panel up tight
  • Numerous activation options –  including hand, key, and tool activated compression latches – in locking and non-locking styles
  • Models available for use in NEMA 4 and IP-65 applications

E3 - Vise Action Compression LatchesE3 - Vise Action Compression LatchesE3 - Vise Action Compression LatchesE3 - Vise Action Compression LatchesE3 - Vise Action Compression Latches
LEVER LATCHES
  • Provide compression latch and handle capabilities in one assembly
  • Low-profile lever latches satisfy a wide range of grip dimensions
  • Models available for use in NEMA 4 and IP-65 applications

C2 - Lever LatchesC2 - Lever Latches
C5 - Sealed Lever LatchesC5 - Sealed Lever Latches
A2/A7 - Over-Center Lever Latches
M5 - Adjustable Lever Latches
C2 - Flush and Semi-Flush Lever Latches
SELF ADJUSTING LATCHES
  • Accommodates variations/changes in grip range
  • Amount of compression depends upon compression latch adjustment
  • Many single hole mounting styles for convenient installation

14/43/44 - Three-Hole Mount Self Adjusting Compression Latches14/43/44 - Three-Hole Mount Self Adjusting Compression Latches
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
57 - Spring Latch Series Self-Adjusting Compression Latches
24 - Flush T-Handle Style Self-Adjusting Compression Latches
DP - Self-Adjusting Compression Latches
LIFT & TURN LATCHES
  • Provide compression latch and handle functions in one assembly – lift handle to release compression; turn to have pawl clear the frame
  • Specific latch styles dictate a precise amount of pre-set pull-up compression – from 2 mm (.08") to 6.4 mm (.25")
  • Models available for use in NEMA 4, NEMA 12, IP-65, and IP-66 applications

62 - Light/Medium-Duty Lift & Turn Compression Latches
M5 - D-Handle Compression LatchesM5 - D-Handle Compression Latches
M5 - T-Handle Compression Latches
62 - Lift & Turn Compression Latches
M1 - Compression Latches
N2 - Heavy Duty Lift & Turn Compression Latches