|
|
|
|
- Improved swinghandle satisfies multi-point enclosure latching needs
- Low-profile modular design standardizes enclosure aesthetics, while independent component specification maximizes functional configuration versatility
- Fits industry-standard panel preparation as a drop-in replacement
- Access control choices include non-locking, tool access, and key-locking/key-code options
|
|
- Narrow profile fits along door edge, outside of seal
- Accommodate spans up to 2000 mm (78.7")
- Multiple keepers accommodate varying grip dimensions – 15 mm to 25 mm (.59" to .98")
|
|
- Satisfy requirements of NEMA 4, IP-66, and EMC applications
- Apply maximum amount of consistent compression – 5 mm (.20")
- Provide an ample range of grip adjustment – 3.5 mm to 20 mm (.14" to .79")
- Install inside the seal, good for outdoor applications
|
|
- A robust solution for secure multi-point sealed latching
- Compression provides effective gasket sealing in outdoor applications
- Multiple lock options offer enhanced security, high vandal resistance, and keycode flexibility
- Extreme dimensional flexibility for installation and adjustment
|
|
- Economical dead-bolt latching style is quick and easy to design/install
- Accommodate spans up to 5000 mm (196.8")
- Work with fixed cam or compression latch actuators
|
|
- Rollers provide easy engagement with up to 3 mm (.12") compression
- Accommodate spans up to 3000 mm (118.1")
- Can engage directly against frame with no keepers required
|
|
- Provide push-to-close convenience for engagement
- Fit lift-off panels as well as hinged panels
- Accommodate spans up to 1400 mm (55.1")
|
|
|
|