Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Panel / Door Latches & Locks  Push-To-Close Latches  Concealed Push-To-Close Latches  AC - Actuators
AC-30-132-31-MK10
(Click For Printer Friendly Version)

Part Number: AC-30-132-31-MK10

Access Restriction:  Key Locking
Actuator Type:  Push button handle
Button Material:  Nylon with Black Molding
Cam Attached:  Yes
Housing Material:  Stainless Steel with Black Powder Coat
Key Codes:  Master Keyed, Keyed Differently
Locking Option:  Reversible Multiple Key Codes (2 Keys Included)
Material:  Nylon
Material:  Stainless Steel
Mounting Method:  Without Spacer Mounting
Suitable Actuators:  Push-Button and Paddle
Suitable Actuators:  R4 Latch and AC-M1
Change Specifications


Request Sample
Download CAD File
Pricing
Availability
Sales & Support
 Add To My Southco