Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Panel / Door Latches & Locks  Compression Latches  Vise Action Latches  E3 - Vise Action Compression Latches
E3-1011-011
(Click For Printer Friendly Version)

Part Number: E3-1011-011

Access Restriction:  Tool
Color:  Bright
Finish:  Chrome Plated
Gasketed:  Yes
Head Style:  Railway Standard
Latch Assembled:  Yes
Material:  Die Cast Zinc
Operation:  Tool Operated
Profile:  Low Profile
Size Series:  Large Size
Door Thickness Range:  18 mm (0.71 in)
Change Specifications


Request Sample
Download CAD File
Pricing
Availability
Sales & Support
 Add To My Southco