Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Panel / Door Latches & Locks  Push-To-Close Latches  Visible Push-To-Close Latches  Turn To Open  M1-2A - Pop-Out Knob Latches
M1-2A-13-8
(Click For Printer Friendly Version)

Part Number: M1-2A-13-8

Access Restriction:  No Restriction
Finish:  Gold
Grip Type:  Fixed
Low Profile:  Yes
Style:  Fixed Grip Assembly
Panel Thickness:  19 mm (0.75 in)
Change Specifications


Request Sample
Download CAD File
Pricing
Availability
Sales & Support
 Add To My Southco