Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Panel / Door Latches & Locks  Push-To-Close Latches  Visible Push-To-Close Latches  Pull To Open  MP - Point Latches
MP-05-212-41
(Click For Printer Friendly Version)

Part Number: MP-05-212-41

Access Restriction:  No Restriction
Cup Finish:  Brass
Flange Shape:  Square
Knob Finish:  Chrome
Material:  Plastic
Operation:  Hand Operated
Profile:  Flush
Sealed:  No
Change Specifications


Request Sample
Download CAD File
Pricing
Availability
Sales & Support
 Add To My Southco