Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Hinges / Position Control  Door Stays  MT - Click Door Stays
MT-06-330-3
(Click For Printer Friendly Version)

Part Number: MT-06-330-3

(Old Part Number: 5473)
Access Restriction:  No Restriction
Brand:  Mobella
Color:  Brown
Finish:  Color
Flush Handle:  No
Gasketed:  Yes
Mounting Style:  Base bracket and side bracket
Operation:  Right Swing
Pawl Style:  Short
Grip Range:  330 mm (12.99 in)
Change Specifications


Request Sample
Download CAD File
Pricing
Availability
Sales & Support
 Add To My Southco