Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Hinges / Position Control  Door Stays  MT - Click Door Stays
MT-07-330-6
(Click For Printer Friendly Version)

Part Number: MT-07-330-6

(Old Part Number: 5433)
Access Restriction:  No Restriction
Brand:  Mobella
Flush Handle:  No
Gasketed:  Yes
Material:  Aluminum
Mounting Style:  Side brackets at both ends
Operation:  Right Swing
Pawl Style:  Short
Grip Range:  330 mm (12.99 in)
Change Specifications


Request Sample
Download CAD File
Pricing
Availability
Sales & Support
 Add To My Southco