Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Hinges / Position Control  Embedded Hinges  ST - Torque Cartridge Embedded Hinges
ST-11P-200FA-50
(Click For Printer Friendly Version)

Part Number: ST-11P-200FA-50

Color:  Black
Counterbalanced:  No
Material:  Aluminum Alloy
Mounting Method:  Cartridge
Series:  Constant Torque
Torque Type:  Asymmetric
Forward Torque:  2.26 nm (19.99 in lbs)
Reverse Torque:  1.36 nm (11.99 in lbs)
Change Specifications


Request Sample
Download CAD File
Pricing
Availability
Sales & Support
 Add To My Southco