DZUS® Quarter-Turn Fasteners

3999 Products
Product Attributes
  Size SeriesTypeMaterialColor/AppearanceHead StyleStud Length (L)
Quick Info Size 5 Tool Steel -- -- --
Quick Info Size 5 Tool Steel -- -- --
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 6.200 mm (0.24 in)
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 6.700 mm (0.26 in)
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 7.200 mm (0.28 in)
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 7.800 mm (0.31 in)
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 8.300 mm (0.33 in)
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 8.800 mm (0.35 in)
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 9.300 mm (0.37 in)
Quick Info Small Size 81 Stud Steel Bright Slotted Recess 9.800 mm (0.39 in)

Find it Fast

3,999 Products

Material

Finish

Color/Appearance

Number Holes

Installation

Head Style

Recess Size

Receptacle Style

Receptacle Type

Size Series

Packaging

Accessory Type

Self-ejecting

Type

DFCI Number