LG/LM – LOCKWELL® Quick Release Pins
LG/LM – LOCKWELL® Quick Release Pins
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Rugged designs in a variety of pin diameters, lengths, and construction materials satisfy a wide range of application requirements for locating, positioning, or retaining objects. All provide positive engagement with one-hand operation, making them a desirable alternative to nuts and bolts, cotter pins, or lynch pins.
- Robust construction delivers a high strength-to-weight ratio
- Single-acting pushbutton design makes use easier than basic interference-fit detent pins
- Push button to install or remove pin without resistance
- Spring loaded internal shaft re-engages detent balls for snug fit when button is released
- Multiple handle styles suit specific application needs – wide grip for gloved hand use, low profile head for minimal protrusion, recessed pushbutton for maximum protection against accidental disengagement
Available Options
- Available in standard two-ball construction, or optional four-ball construction for greater tension load capability
- Available in stainless-steel pin materials
- Available in multiple grades to suit military/aerospace standards or commercial applications
Standards and Specifications
- Minimum tension load capabilities range from 200 lbs. through 7,120 lbs., depending on pin size and design
- Shear strength for LG Series Pins range from 4,600 lbs. to 147,000 lbs. and for LM Series Pins range from 26,000 N to 718,000 N, depending on pin size and material
- All DZUS® Lockwell® LG- and LM-Series Pins meet or exceed the requirements of procurement specification NASM 23460 and NAS 1332, and are approved on the QPL for
- – NAS 1333 through NAS 1346
- – NAS 1353 through NAS 1366
- – NAS 17984 through NASM 17990
Industry Applications
- Aerospace
- Construction Equipment
- Fitness Equipment
- Industrial Equipment
- Lighting/Sound Equipment
- Marine Rigging
- Medical Equipment
- Motorsports
- Off-Highway Equipment
- Railway
- Truck