16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn.

Product Marketing
39 Products
Product Attributes
  MaterialFinishAccess RestrictionHead StyleOperationSize Series
Quick Info Steel Chemical Protective Film Tool Hex Recess Turn Clockwise to Latch / Lock Small Size
Quick Info Steel Chrome Plated No Restriction Knob Style Turn Clockwise to Latch / Lock Small Size
Quick Info Stainless Steel -- No Restriction Knob Style Turn Clockwise to Latch / Lock Miniature Size
Quick Info Steel Chrome Plated No Restriction Knurled Turn Clockwise to Latch / Lock Miniature Size
Quick Info Steel Chemical Protective Film Tool Slotted Recess Turn Clockwise to Latch / Lock Small Size
Quick Info Steel Zinc Plate, Bright chromate No Restriction Knurled Turn Clockwise to Latch / Lock Miniature Size
Quick Info Steel Chrome Plated No Restriction Knob Style Turn Clockwise to Latch / Lock Small Size
Quick Info Stainless Steel -- No Restriction Knurled Turn Counterclockwise to Latch / Lock Miniature Size
Quick Info Steel Chemical Protective Film Tool Slotted Recess Turn Clockwise to Latch / Lock Small Size
Quick Info Steel Chemical Protective Film Tool Phillips Recess Turn Clockwise to Latch / Lock Small Size

Find it Fast

39 Products

Material

Finish

Access Restriction

Head Style

Operation

Size Series