37 - Lever-Assisted Latches

37 - Lever-Assisted Latches

Long handles provide added leverage for high clamp loads in closing these flexible latch bodies. Both of these lever-assisted latch styles are available in long latch bodies to cover long spans. And both include built-in detents to help keep handles in the closed position and prevent accidental opening due to shock or vibration.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

EPDM rubber latch bodies provide a high modulus of elasticity, giving them tight closure, vibration resistance, and the flexibility to accommodate mounting dimension variations.

  • Lever-assisted style helps to close latch and pull panels up tight, even in larger applications
  • Available in multiple styles and sizes
  • Extra-long latches provide clear spans up to 180 mm (7.10")
  • Available in metal and plastic body materials
  • 290 Series Aerolatch provides more modern, sleek styling
  • Completely non-corrosive assemblies available

Available Options

  • 290 Series Aerolatch is also available in heavy-duty style
  • 270 Series latches available with steel or stainless steel hardware

Standards and Specifications

  • Optional pressure-point button for 270 Series Latches provides extra leverage on closed panel to dampen vibration

Industry Applications

  • Automotive, Trucks
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Lawn/Garden Equipment