37 – Flexible Handle Latches

37 – Flexible Handle Latches

The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Flexible, black EPDM rubber handles absorb and reduce vibration, and provide the flexibility to ensure tight latch grip despite variations in alignment and tolerance.

  • Flexible latch bodies hold panels tight, under vibration and shock
  • Simple, intuitive pull to latch operation
  • Corrosion and UV resistant materials suitable for outdoor use
  • Soft latch bodies prevent damage to painted or polished surfaces

Available Options

  • Choice of five latch body sizes, and two handle styles
  • Various size and mounting options allow strength and size to be matched to application need
  • Choice of steel and stainless steel mounting brackets and keepers

Industry Applications

  • Trucks (Incl. Military & Specialty Vehicles)
  • Off-Highway – Construction, Farm Vehicles
  • Industrial Machinery
  • HVAC – Heating/ Ventilation/ Air Conditioning
  • Bus, Coach & RV

Small Tab Handle Style is 52.4 mm ((2.06") when latched
Small T-Handle Style is 58.7 mm (2.31") when latched
Medium Tab-handle Style is 68.3 mm (2.69") when latched
Medium T-Handle Style is 75 mm (2.94") when latched
Large T-Handle Style is 102 mm (4.00") when latched
Extra-Large Size T-Handle Style (100 Series) is 130.2 mm (5.13") when latched
Extra-Large Size T-Handle Style (130 Series) is 247.7 mm (9.75") when latched