61 - Universal Cabinet Series Latches

61 - Universal Cabinet Series Latches

Economy and efficiency are the hallmarks of this versatile latch design for lightweight applications. Installation is simple, with single round-hole panel preparation and a press-fit retainer clip. Grip adjustment is quick and versatile, with set-screw positioning and long shaft options.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

With these universal cabinet series latches, you simply choose your actuator style and shaft length and everything else is easy – installation, adjustment, and operation.

  • Easy to install, simply press retainer clip onto shaft assembly
  • Set screw on pawl permits easy grip adjustment in field, to maximum allowed by shaft length
  • Optional flush cup mount requires no special panel prep, simply anchor cups with retainer clip on shaft

Available Options

  • Actuation options include steel L-handle, and slotted styles, and a thermoplastic knob style
  • Flush mount cup available for slotted style actuator
  • Retainer clip installation tool speeds and simplifies installation

Standards and Specifications

  • Maximum working load is 110 N (25 lbs.)
  • Maximum grip for L-handle style is up to 32 mm (1.25")
  • Maximum grip for knob style is up to 44.5 mm (1.75")
  • Maximum grip for slotted style is up to 57 mm (2.25")

Industry Applications

  • Appliance
  • Exhibits/Signs
  • Furniture
  • HVAC
  • Industrial Machinery, Machine tools, Metal Cutting
  • Lawn/Garden Equipment