62 - Lift & Turn Compression Latches

62 - Lift & Turn Compression Latches

Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Dual function - compression latch and door handle - in one assembly. Easy to install and easy to operate. Simply lift the handle to release the compression, and turn it to rotate the pawl out from behind the frame.

  • Available in multiple sizes to provide the strength, grip, and appropriate pull-up compression for a large variety of door sizes
  • Multiple pawl options and adjustable pawl positioning enable a single latch model to accommodate a wide variety of grip dimensions
  • Some styles available in locking models for more secure access control
  • Some models available for use in NEMA 4 and IP-66 applications
  • Single-hole mounting, easy to install

Available Options

  • Various models are available with hand-, tool, or key-actuation options
  • Optional sealing gasket for use in NEMA 4 and IP-66 sealing applications
  • Available in chrome and black powder coated finishes
  • Optional actuator plates mount on latch shaft to adapt latches to drive multi-point latching rods
  • Optional padlock bracket fits heavy-duty handle-style latch

Standards and Specifications

  • Gasketed flush-mount models are suitable for applications involving NEMA 4 and IP-66 standards

Industry Applications

  • Automotive - Trucks
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools and Metal Cutting
  • Lawn/Garden Equipment
  • Networking, Telecommunications, Computers, Electronic Enclosures
  • Railway

  • Flush-style latches available in small, medium, and large sizes provide pull-up compression ranging from 2 mm (.08") to 5.5 (.22") and accommodate grip dimensions from 4.5 mm (.17") to 111 mm (4.38"
  • Handle-style latches available in miniature, small, medium, large, and heavy-duty sizes provide pull-up compression ranging from 3 mm (.11") to 6.4 mm (.25") and accommodate grip dimensions from 0 mm (.00") to 89 mm (3.50")

Small
Medium
Large
Style 1
Gasketed models satisfy NEMA 4 and IP-66 applications
Style 2
The flush-mounting style, with no protruding hardware, is available in a variety of finishes to deliver a clean look and enhance safety in high-traffic areas
Style 3
Keylocking and tool-actuated models are available for added access-control security
  • Handle-style latches are available in five sizes
  • Angled handles provide convenient grip for lifting and turning in virtually a single motion, with ample leverage for multi-point latching applications