A3 - Slide Latches

A3 - Slide Latches

All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Choose slide latch style and size according to your application dimensions. Molded-in tabs are used to grip the appropriate sheet metal thickness.

  • Slide latch to open, simply push panel to close
  • Corrosion-resistant materials, including stainless steel springs to hold latches in closed position
  • Sheet metal panel thickness and total grip tolerance determine slide latch style and size
  • Latches with integrated lockplug housing are available with or without keylocking option for added security

Available Options

  • Large-size (Series 99) flush style slide latch is available with a deeper cup for better finger grip
  • Locking style latches offer up to 50 different keycode options

Standards and Specifications

  • Flammability Rating: UL94-HB or UL94-V0, according to style
  • Maximum working loads vary by product style and size, from 25 N (5 lbs.) to 220 N 50 lbs.)

Industry Applications

  • Automotive, Passenger Vehicles, Trucks
  • Appliance
  • Computers
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Electronic Enclosures
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Medical
  • Networking
  • Telecommunications