AC - Cables

AC - Cables

Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Cables are suitable for use in both interior and exterior environments.

Product Marketing
8 Products
Product Attributes
  MaterialCable LengthClassSouthco Logo IncludedInstallationActuator Fitting
Quick Info Stainless Steel 250 mm AC - Cables -- -- Bare End
Quick Info Stainless Steel 500 mm AC - Cables -- -- Bare End
Quick Info Stainless Steel 750 mm AC - Cables -- -- Bare End
Quick Info Stainless Steel 1000 mm AC - Cables -- -- Bare End
Quick Info Stainless Steel 1250 mm AC - Cables -- -- Bare End
Quick Info Stainless Steel 1500 mm AC - Cables -- -- Bare End
Quick Info Stainless Steel 2000 mm AC - Cables -- -- Bare End
Quick Info Polypropylene -- AC - Actuators
AC - Cables
Yes Rivet / Screw --

Find it Fast

8 Products

Material

Cable Length

Class