AC - Rotary Latch Actuators

AC - Rotary Latch Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

Product Marketing
341 Products
Product Attributes
  MaterialAccess RestrictionLocking OptionSouthco Logo IncludedMounting HoleInstallation
Quick Info Polypropylene -- -- Yes -- Rivet / Screw
Quick Info Nylon No Restriction Non-Locking -- M6 Thread --
Quick Info Nylon Key Locking Locking, Reversible R001 (Keys Not Included) -- M6 Thread --
Quick Info Nylon Key Locking Locking, Reversible R001 (2 Keys Included) -- M6 Thread --
Quick Info Nylon Key Locking Reversible Multiple Key Codes (2 Keys Included) -- M6 Thread --
Quick Info Nylon Key Locking CH 751 Key (Keys Not Included) -- M6 Thread --
Quick Info Nylon Key Locking CH 751 Key (2 Keys Included) -- M6 Thread --
Quick Info Nylon Key Locking Standard Key Multiple Key Codes (2 Keys Included) -- M6 Thread --
Quick Info Nylon Key Locking Standard Key Multiple Key Codes (2 Keys Included) -- M6 Thread --
Quick Info Nylon Key Locking Key Locking, Lockplug Sold Separately -- M6 Thread --

Find it Fast

341 Products

Material

Finish

Color/Appearance

Access Restriction

Locking Option

Mounting Method

Installation

Key Codes

Cam Attached

Actuator Type

Size Series

Compliance Specification

Housing Material

Handle Material

Latch Mechanism

Suitable Actuators

Actuation Style

Class