AV - Dual Extension Arm (D Series)

AV - Dual Extension Arm (D Series)

Southco’s Dual Extension Arm (D Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

Product Marketing
40 Products
Product Attributes
  Color/AppearanceMounting StyleTilt Torque - ForwardTilt Torque - ReverseMaterialFinish
Quick Info Black Wall Mount, Rear Fastened 1.130 nm (10.00 in-lbf) 7.900 nm (69.92 in-lbf) Aluminum Alloy Powder Coat
Quick Info White Wall Mount, Rear Fastened 1.130 nm (10.00 in-lbf) 7.900 nm (69.92 in-lbf) Aluminum Alloy Powder Coat
Quick Info Black Wall Mount, Rear Fastened 2.260 nm (20.00 in-lbf) 15.400 nm (136.30 in-lbf) Aluminum Alloy Powder Coat
Quick Info White Wall Mount, Rear Fastened 2.260 nm (20.00 in-lbf) 15.400 nm (136.30 in-lbf) Aluminum Alloy Powder Coat
Quick Info Black Wall Mount, Rear Fastened 6.000 nm (53.10 in-lbf) 8.600 nm (76.12 in-lbf) Aluminum Alloy Powder Coat
Quick Info White Wall Mount, Rear Fastened 6.000 nm (53.10 in-lbf) 8.600 nm (76.12 in-lbf) Aluminum Alloy Powder Coat
Quick Info Black Wall Mount, Rear Fastened, w/ wire cutout 1.130 nm (10.00 in-lbf) 7.900 nm (69.92 in-lbf) Aluminum Alloy Powder Coat
Quick Info White Wall Mount, Rear Fastened, w/ wire cutout 1.130 nm (10.00 in-lbf) 7.900 nm (69.92 in-lbf) Aluminum Alloy Powder Coat
Quick Info Black Wall Mount, Rear Fastened, w/ wire cutout 2.260 nm (20.00 in-lbf) 15.400 nm (136.30 in-lbf) Aluminum Alloy Powder Coat
Quick Info White Wall Mount, Rear Fastened, w/ wire cutout 2.260 nm (20.00 in-lbf) 15.400 nm (136.30 in-lbf) Aluminum Alloy Powder Coat

Find it Fast

40 Products

Color/Appearance

Mounting Style

Series