AV – Vertically Articulating Tilt, Swivel and Swing Arm (V Series)

AV – Vertically Articulating Tilt, Swivel and Swing Arm (V Series)

Southco’s Vertically Articulating Tilt, Swivel and Swing Arm (V Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The height adjustable V Series features constant-torque, user-friendly positioning that provides full tilt, swivel and swing out adjustments, and withstands touch forces, vibration and heavy loading. 

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The V Series features a height adjustable, single arm design that offers flexible mounting options.

Watch AV V & W Series Video
Watch AV V & W Series Video

  • Vertically articulating functionality adjusts to user height
  • Integrated positioning technology allows for controlled operating efforts
  • Reliable service eliminating the need for constant adjustment or maintenance
  • Clean appearance with integrated wire management covers
  • Minimal installation time and long cycle life
  • Accommodates displays up to 10 kg

Available Options

  • Two different colors (also customizable)
  • Multiple mounting options (also customizable)
  • Customizable operating effort

Standards and Specifications

  • Optimal weight range 1 kg (2.2 lb) to 10 kg (22 lb)
  • VESA MIS-D, 100, C compliant

Industry Applications

  • Furniture
  • Industrial Machinery
  • Medical Equipment
  • Self Service Point of Sale
  • Signs, Exhibits & Displays