AV – Vertically Articulating Dual Extension Arm (W Series)

AV – Vertically Articulating Dual Extension Arm (W Series)

Southco’s Vertically Articulating Dual Extension Arm (W Series) provides integrated positioning technology that enables the arm to function efficiently in applications that require extended length to maximize reach. The height adjustable W Series withstands touch forces, vibration and heavy loading and delivers easy, one-handed positioning.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The W Series features a height adjustable, dual arm that extends length and increases range of motion. 

Watch AV V & W Series Video
Watch AV V & W Series Video

  • Vertically articulating functionality adjusts to user height
  • Extended length, dual swing arm assembly maximizes reach
  • Integrated positioning technology allows for controlled operating efforts
  • Reliable service, eliminating the need for constant adjustment or maintenance
  • Clean appearance with integrated wire management covers
  • Minimal installation time and long cycle life
  • Accommodates displays up to 10 kg 

Available Options

  • Two different colors (also customizable)
  • Locking options with push button release

Standards and Specifications

  • Optimal weight range 1 kg (2.2 lb) to 10 kg (22 lb)
  • VESA MIS-D, 100, C compliant

Industry Applications

  • Furniture
  • Industrial Machinery
  • Medical Equipment
  • Self Service Point of Sale
  • Signs, Exhibits & Displays