B8 - Grab Handles

B8 - Grab Handles

Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Small-size grab handle features a crisp, angular design with clean lines:

  • Tough high-impact ABS
  • Rear-mount style accommodates maximum panel thickness of 16 mm (.63")
  • Maximum working load 550 N (125 lbs.)
  • Black ABS/PC handle
  • Rear-mount style accommodates maximum panel thickness of 19 mm (.75")
  • Maximum working load of 775 N (175 lbs.)

Available Options

  • Snap-on covers available with custom colors and logos, to personalize your installation

Standards and Specifications

  • Flammability rating: UL94-HB

Industry Applications

  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Electronic Enclosures
  • Exhibits/Signs
  • Food Equipment
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools and Metal Cutting
  • Lawn/Garden Equipment