C7 - Soft Draw Latches

C7 - Soft Draw Latches

A smooth low-profile design, executed in a soft thermoplastic elastomer, gives this latch the ability to combine stylish looks with forgiving performance for vibration or misalignment in use. The ability to conceal all working mechanisms and mounting hardware under the closed latch provides a clean look in any application.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The soft body construction of these latches quiets vibration and provides satisfactory performance despite misalignment.

  • Internally-mounted lever provides over-center action for mechanical advantage in closing, plus protection against accidental opening
  • Molded latch body conceals mechanism and mounting hardware
  • Right-angle keeper design permits use in applications where panel is perpendicular to the frame
  • Non-corrosive materials permit use in outdoor environments

Available Options

  • Small size (10 Series) offers three keeper style options – concealed, reversed, and right angle

Standards and Specifications

  • Small size (10 Series) provides steady state clamp force of 49 N (11 lbs.) at recommended mounting dimensions
  • Large size (20 Series) provides steady state clamp force of 176 N (40 lbs.) at recommended mounting dimensions

Industry Applications

  • Appliance
  • Electronic Enclosures
  • Food Equipment
  • HVAC
  • Lawn/Garden Equipment
  • Marine
  • Medical

Small Size (10 Series)
Large size (20 Series)