CB - Counterbalance Concealed Hinges

CB - Counterbalance Concealed Hinges

The CB Counterbalance Hinge series neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. CB Counterbalance Hinges counteract the downward force of gravity and provide precise control when opening and closing heavy panels, enabling the panel to be lifted and lowered effortlessly.

Product Marketing
18 Products
Product Attributes
  Mounting StyleMax Lift AssistanceMaterialFinishColor/AppearanceMounting Hole
Quick Info Left 10.200 nm (90.28 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Left 15.500 nm (137.19 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Left 19.800 nm (175.24 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Left 24.900 nm (220.38 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Right 10.200 nm (90.28 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Right 15.500 nm (137.19 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Right 19.800 nm (175.24 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Right 24.900 nm (220.38 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Left 29.400 nm (260.21 in-lbf) Aluminum Anodized Black M6 Thread
Quick Info Left 34.500 nm (305.35 in-lbf) Aluminum Anodized Black M6 Thread

Find it Fast

18 Products

Mounting Style