D1 - DZUS® Dart Quarter-Turn Fasteners

D1 - DZUS® Dart Quarter-Turn Fasteners

These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Corrosion-resistant, non-conductive material is suitable for indoor and outdoor environments. Molded construction makes it easy to configure various headstyles and stud lengths to suit specific application needs.

  • Lightweight thermoplastic provides high strength-to-weight ratio
  • Complementary stud/receptacle materials minimize squeak, binding, and wear
  • Offers higher grip tolerance – 1.2 mm, (.047") – than other quarter turn fasteners
  • .25" stud design is available in a variety of lengths to accommodate total material thicknesses ranging from .100" to .779", depending on receptacle style
  • Ergonomic grip designs provide for easy user actuation
  • Rated for thousands of operating cycles

Available Options

  • Self-ejecting stud assemblies
  • Custom configurations and headstyles upon request
  • Custom color matching

Standards and Specifications

  • Material Burning Rating Code: UL 94 HB
  • ASTM E-162 Flame Spread Index 130
  • Temperature Resistance: -40oF to 194oF (248oF intermittent)

Industry Applications

  • Automotive
  • Consumer Products
  • Electronic Equipment
  • Medical Equipment

Clip-on
Rivet-on
Mini Snap-in, Back Load
Mini Snap-in, Front-Load
Snap-in, Back Load
Wing
Slotted Knob
Hex
Slotted