D2 - DZUS® Rapier Quarter-Turn Fasteners

D2 - DZUS® Rapier Quarter-Turn Fasteners

This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

A Rapier fastener assembly comprises a spiral-cam stud, an optional stud retainer, and a receptacle. Each of these components is available in multiple sizes and styles to suit numerous application loads, material thickness dimensions, and configuration requirements.

  • Snap-in and clip-on receptacles speed assembly time and reduce costs
  • Case-hardened steel studs provide excellent tensile and shear strength
  • Spring-steel receptacle clips provide for a snug, vibration-resistant fit
  • Multiple receptacle styles satisfy a variety of mounting configurations
  • Front-mount press-in receptacles are suitable for thermoplastic materials
  • Mix and match stud headstyles and lengths with appropriate receptacles to accommodate total material thicknesses ranging from 0.5 mm to 30.4 mm

Available Options

  • Available in 3.5 mm, 5 mm, 7 mm, and 9 mm stud sizes
  • Optional retainers are available in plastic and steel designs to captivate studs

Standards and Specifications

  • Selected receptacle styles accommodate maximum loads up to 65 lbs.

Industry Applications

  • Access Panels
  • Automotive Protective Coverings
  • Engine Covers